Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

The simpler, the better: Micropilot FMR10B, FMR20B and FMR30B

Reliable measuring devices for people who want more of worrying less.

Micropilot FMR10B, Micropilot FMR20B, Micropilot FMR30B, 80mm antenna

Need a simple, easy to install radar sensor for your application?

The compact 80 GHz Micropilot FMR10B, FMR20B and FMR30B radar sensors simplify your level measurement and increase your process efficiency. Guided setup sequences (called “wizards”) enable easy commissioning in less than three minutes. The device can be easily operated either via a remote access through smartphone or tablet or by using the color touch display. Heartbeat Technology reduces interruptions and increases productivity.

Micropilot FMR30B, Bluetooth connectivity, silo, solid application ©Endress+Hauser

More simplicity, less effort.

With our new Micropilot family, commissioning and operation processes are simplified thanks to remote and on-device access. The device identification is possible during Bluetooth connection thanks to a flashing LED or display (“It’s me-function”). Guided wizards not only simplify device commissioning but also guide through proof tests and verifications. Additionally, the three devices in the new product family cover all your requirements, and each one is suitable for both liquids and solids – making selection easier and eliminating the need to keep several replacement devices in stock.

Micropilot FMR20B, 80mm antenna, commissioning, level measurement, wastewater treatment plant ©Endress+Hauser

Increased efficiency, easier to install.

The installation and renewal of the new radar devices is easy thanks to the 1:1 replacement option with predecessors and application specific accessories like mounting brackets or a remote display RIA15.

Heartbeat Technology increases the efficiency of your plant. Verification and diagnostics can be performed without interrupting the process – via smartphone or tablet - in less than three minutes. This procedure is certified, verifiable and documented in accordance with ISO 9001.

Benefits at a glance

Quick device setup

Fast commissioning in under three minutes thanks to wizards that guide you through each step of the process.

Operating simplicity

Easy and reliable remote or on-device operation. Bluetooth connectivity enables encrypted wireless remote access. The color touch display of the Micropilot FMR30B besides provides comfortable on-site access.

Smart connectivity

Device identification during Bluetooth connection thanks to “It’s me-function” (flashing LED or display).

All-round suitability

Simple device selection thanks to clear segmentation, easy configuration and universal suitability for liquids and solids.

Increased efficiency

Heartbeat Technology allows on-demand verification and diagnostics guided through wizard without process interruption.

The simpler, the better.

Learn more about the advantages in your application.

Micropilot FMR10B, water treatment plant, open channel, level measurement ©Endress+Hauser

Minimum complexity for water and wastewater

Are you facing challenges like tight space conditions and environmental influences or turbulent surfaces in your wastewater treatment plant?

The Micropilot FMR10B, FMR20B and FMR30B are the perfect solutions for the diverse requirements of sewer management, open channel flow, pump or lift stations, IBCs and storage tanks in the Water and Wastewater industry. The compact design allows their use even in the confined spaces of pump stations and sewers. The radar sensors enable independence from environmental influences and the option of a flood protection tube and weather protection cover. For open channel flow the integrated flow curves can also be used to calculate the flow rate directly in the device. The 80 GHz radar technology allows highly accurate measurement regardless of application conditions like foam formation or turbulent surfaces.

Micropilot FMR20B, stockpiles, level measurement, installation ©Endress+Hauser

Maximum efficiency for mining, mineral and metal

Whether you face large variations in the granularity of materials, highly fluctuating fill levels and challenging weather conditions, we offer a reliable level measurement in solid applications with best-in-class simplicity in device selection, commissioning, installation and operation. The Micropilot FMR10B, FMR20B and FMR30B allow to have control over individual requirements, whether in storage silos, stockpiles, crushers, conveyor belts, mixing towers or slurry tanks.
A reliable measurement is guaranteed by 80 GHz radar technology in combination with a variety of accessories and antenna options. For example, the DNA80 antenna with a narrow radius allows a strong signal, even in high silos. The Micropilot FMR20B and FMR30B are certified for explosion protection with respect to dust and gas.

The perfect fit for basic applications

You've viewed all 0 of 0 products

Want to know more?

Please contact us via the form below.

Endnotes

Find out more