![Promass 64A Product picture of: Promass 64A](https://portal.endress.com/webapp/picturepool/500/0/64A.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Promass 64A Product picture of: Promass 64A](https://portal.endress.com/webapp/picturepool/500/0/64A.jpg)
Coriolis mass flowmeter
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Promass 64 Technical Information
Coriolis Mass Flow Measuring System Promass 64, mass and volumetric
measurement for custody transfer procedures (PTB and NMi approvals
according to OIML R 117 / DIN 19217).EN 01/12/1999Language:
English
Version:
01/12/1999
File size:
1.3 MB
File name:
ti038den.pdf
-
-
-
Operating Instruction (BA)
Promass 64 (Gauging) Operating Instructions
Coriolis Mass Flow Measuring System Promass 64, mass and volumetric
measurement for custody transfer procedures (PTB and NMi approvals
according to OIML R 117 / DIN 19217).EN 01/12/1999Language:
English
Version:
01/12/1999
File size:
2.1 MB
File name:
ba031den.pdf
-
-
-
Installation Instructions (EA)
Replacing connecting cable Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN 01/10/201801/12/2009Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
-
-
-
Ex Safety Instruction (XA)
Promass 64ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA031D.
Ex documentation for the operating instruction BA031D.
Documentation Ex
relative à la mise en service BA031D.EN 01/02/2000Language:
English
Version:
01/02/2000
File size:
1.5 MB
File name:
XA004DA3.pdf
-
-
-
Ex Safety Instruction (XA)
Promass 64ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA031D.
Ex documentation for the operating instruction BA031D.
Documentation Ex
relative à la mise en service BA031D.EN 01/02/2000Language:
English
Version:
01/02/2000
File size:
969 KB
File name:
xa012da3.pdf
-