![](https://portal.endress.com/picpool/sft/prodcont/thumb/prowirl_70.jpg)
![70D Product picture of: 70D](https://portal.endress.com/webapp/picturepool/500/0/70D.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![70D Product picture of: 70D](https://portal.endress.com/webapp/picturepool/500/0/70D.jpg)
Smart microprocessor-based flanged
vortex flowmeter for measuring liquid,
gas or steam flow.
Anchored and welded bluff body.
Two independent Differential Switched
Capacitance (DSC) sensors and
electronics, for use where two equal
but independent signals for control
and alarm are required from one
flowmeter. High immunity to thermal
shock and pipe vibration.
Separate wiring compartment.
Current (4-20mA) and programmable
passive open collector pulse outputs.
(XP/Ex d versions without pulse output).
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Sistema di misura della portata a vortici prowirl 70
Misura di portata affidabile per
Gas, Vapore e LiquidiEN 01/01/1997Language:
Italian
Version:
01/01/1997
File size:
1.1 MB
File name:
TI031DIT.PDF
-
-
-
Operating Instruction (BA)
Prowirl 70 Operating Manual
Vortex Flow Measuring System for measuring gas, steam and liquids.
EN 01/03/1997Language:
English
Version:
01/03/1997
File size:
1.8 MB
File name:
ba018den.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
802.2 KB
File name:
XA020DA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
2 MB
File name:
XA019DA3.pdf
-
-
-
Innovation (IN)
Ethernet-APL: Smart, schnell, digital
Die Zweidraht-Datenautobahn für endlose Möglichkeiten
Language:
German
Version:
16/11/2020
File size:
2 MB
File name:
IN01177S_04_DE_02.22.pdf
-
-
-
Innovation (IN)
Ethernet-APL: Smart, fast, digital
The 2-wire data highway for endless possibilities
Language:
English
Version:
16/11/2020
File size:
2 MB
File name:
IN01177S_04_EN_02.22.pdf
-
-
-
Manufacturer Declaration
Product family: Prowirl 70, Prowirl 72, Prowirl 73, Prowirl 77
Product root: 70D-, 70F-, 70H-, 70W-, 72F-, 72W-, 73F-, 73W-, 77F-, 77H-, 77W-
Declaration number: OXY-03001A_06EN 24/04/2006Language:
English
Version:
24/04/2006
File size:
102 KB
File name:
OXY-03001a_06.pdf
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROWIRL 70 - HART
SIEMENS, PDM, 6.0 SP5
File size:
12 KB
File name:
EH_HART_FL_Prowirl70_0x0033_0x01_0x02_PDM.zip
Device Type:
0x0033
Device Revision:
1
DD Revision:
2
Firmware:
1.01.01
Version:
1.00.00
Date:
14/11/2018
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Prowirl 70 - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Prowirl_70___V1_1_01.zip
Device Type:
0x0033
Device Revision:
1
Firmware:
1.01.01
Version:
1.4.188.39
Date:
11/05/2023
-