

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Smart microprocessor-based flanged
vortex shedding flowmeter for
measuring liquid, gas or steam flow.
Anchored and welded bluff body.
Differential Switched Capacitance
(DSC) sensor with high immunity to
thermal shock and pipe vibration.
Separate wiring compartment.
Current (4-20 mA) and programmable
passive open collector pulse outputs
(XP/Ex d versions without pulse output).
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Vortex Flow Measuring System prowirl 70
Reliable Flow Measurement of Gas, Steam and Liquids
EN 01/01/1997Language:
English
Version:
01/01/1997
File size:
840.9 KB
File name:
TI031DEN.pdf
-
-
-
Operating Instruction (BA)
Prowirl 70 Operating Manual
Vortex Flow Measuring System for measuring gas, steam and liquids.
EN 01/03/1997Language:
English
Version:
01/03/1997
File size:
1.8 MB
File name:
ba018den.pdf
-
-
-
Installation Instructions (EA)
Change of device roots in CER database Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72,
73EN 01/10/201829/07/2015Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
802.2 KB
File name:
XA020DA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
2 MB
File name:
XA019DA3.pdf
-
-
-
Manufacturer Declaration
Product family: Prowirl 70, Prowirl 72, Prowirl 73, Prowirl 77
Product root: 70D-, 70F-, 70H-, 70W-, 72F-, 72W-, 73F-, 73W-,
77F-, 77H-, 77W-
Declaration number: OXY-03001A_06EN 24/04/2006Language:
English
Version:
24/04/2006
File size:
102 KB
File name:
OXY-03001a_06.pdf
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROWIRL 70 - HART
SIEMENS, PDM, 6.0 SP5
File size:
12 KB
File name:
EH_HART_FL_Prowirl70_0x0033_0x01_0x02_PDM.zip
Device Type:
0x0033
Device Revision:
1
DD Revision:
2
Firmware:
1.01.01
Version:
1.00.00
Date:
14/11/2018
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Prowirl 70 - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Prowirl_70___V1_1_01.zip
Device Type:
0x0033
Device Revision:
1
Firmware:
1.01.01, 1.00.00, 1.00.01, 1.00.02, 1.01.00, 1.00.03
Version:
1.4.188.39
Date:
11/05/2023
-