![CA70PH Product picture of: CA70PH](https://portal.endress.com/webapp/picturepool/500/0/CA70PH.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![CA70PH Product picture of: CA70PH](https://portal.endress.com/webapp/picturepool/500/0/CA70PH.jpg)
Process analyzer for online
measurement of Phosphate in solutions.
Photometric measurement according to
ATV Merkblatt M 269 (yellow method)
or EN 1189 (blue method). External
probe preparation, alarm contact,
two min-, max-alarms,
dimensions: 820x530x350 mm,
weight: 40 kg.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information CA 70 PH
Technical Information CA 70 PH
EN 01/09/200201/04/2002Language:
English
Version:
01/09/2002
File size:
1.3 MB
File name:
ti221cen.pdf
-
-
-
Operating Instruction (BA)
Operating Instruction StamoLys CA 70
Analyzer for Photometric Measurement
EN 01/02/200201/06/200101/04/2000Language:
English
Version:
01/02/2002
File size:
1.8 MB
File name:
ba216cen.pdf
-