
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
CS1103/1113/1203/1213/1603/1613 - Technical Information
Tank Gauging, Float Level Switch CS1103/1113/1203/1213/1603/1613
EN 01/04/2010Language:
English
Version:
01/04/2010
File size:
749.6 KB
File name:
TI030N08en04.10.pdf
-
-
-
Technical Information (TI)
Technical Information - Float Level Switch CS1103/CS1203/CS1603 Upper /Lower Limit Alarm
• Simple Function
• Extremely Compact Design
• Safety Operation
• Reliable Mechanical Contact
• Easy Mounting
• High CorrosionResistance (Stainless Steel)
• Automatic Pump and Valve Control with NivotesterEN 07/08/2013Language:
English
Version:
07/08/2013
File size:
807.9 KB
File name:
TI01008G08EN01.13.pdf
-
-
-
Operating Instruction (BA)
CS1103/1113/1203/1213/1603/1613 - Operating Instractions
Tank Gauging, Float Level Switch
EN 01/04/2010Language:
English
Version:
01/04/2010
File size:
1.1 MB
File name:
BA1043N08en04.10.pdf
-
-
-
Operating Instruction (BA)
Operation Instruction - Float Level Switch CS1103/CS1203/CS1603 Upper/Lower Limit Alarm
Float Level Switch CS1103/CS1203/CS1603 is a compact level switch,
which utilizes a stainless steel float. It is horizontally mounted on
tanks to
activate an alarm using a reed switch when a change in liquid level is
detected. This system is ideal for upper and lower limit alarms on fuel
oil
storage tanks.EN 07/08/2013Language:
English
Version:
07/08/2013
File size:
1 MB
File name:
BA01011G08EN01.13.pdf
-