Pressure transmitter, piezoresistive.
Measuring membrane: Metal, welded.
Turndown 10:1.
-
Successor
-
Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
Most downloaded
-
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48
English version - 04/2005
|
FM
Drawing No.: 960393-1035 B
Drawing Type: Control Drawing
4...20 mA HART
Language:
|
English
|
Version:
|
01/04/2005
|
File size:
|
55.8 KB
|
File name:
|
ZD039PEN.pdf
|
-
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48
English version - 04/2005
|
FM
Drawing No.: 960393-1050 A
Drawing Type: Control Drawing
PROFIBUS PA
Language:
|
English
|
Version:
|
01/04/2005
|
File size:
|
104.5 KB
|
File name:
|
ZD052PEN.PDF
|
38 documents
-
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
|
EN
|
|
Select other language
|
06/12/2024
|
|
|
|
25/03/2024
|
|
|
|
15/09/2023
|
|
|
|
28/10/2021
|
|
|
|
30/07/2021
|
|
|
|
Language:
|
English
|
Version:
|
06/12/2024
|
File size:
|
1.3 MB
|
File name:
|
TI00426FEN_2624.pdf
|
-
Technical Information Cerabar M PMC 41, PMC 45, PMP 41, PMP 45
Overload resistant pressure transmitter with a ceramic or metal sensor.
Optional: analogue, Smart or PROFIBUS-PA
|
EN
|
|
Select other language
|
08/03/2005
|
|
|
|
Language:
|
English
|
Version:
|
08/03/2005
|
File size:
|
911 KB
|
File name:
|
TI321PEN.PDF
|
-
Cerabar M, Pressure transmitter, Technical Information
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48, Pressure transmitter
|
EN
|
|
Select other language
|
17/07/2008
|
|
|
|
28/09/2006
|
|
|
|
22/04/2006
|
|
|
|
22/09/2005
|
|
|
|
Language:
|
English
|
Version:
|
17/07/2008
|
File size:
|
4.2 MB
|
File name:
|
TI399PEN_0608.pdf
|
-
Operating Instructions Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46,
PMP48
Overload resistant pressure transmitter with a ceramic or metal sensor
|
EN
|
|
Select other language
|
07/04/2010
|
|
|
|
17/07/2008
|
|
|
|
Language:
|
English
|
Version:
|
07/04/2010
|
File size:
|
781.2 KB
|
File name:
|
BA200PEN_0410.pdf
|
-
Operating Instructions Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46,
PMP48
Overload resistant pressure transmitter with a ceramic or metal sensor
|
EN
|
|
Select other language
|
07/04/2010
|
|
|
|
17/07/2008
|
|
|
|
19/12/2003
|
|
|
|
01/04/2002
|
|
|
|
Language:
|
English
|
Version:
|
07/04/2010
|
File size:
|
1.3 MB
|
File name:
|
BA201PEN_0410.pdf
|
-
Operating Instructions Cerabar
Overload resistant pressure transmitter with ceramic or metal sensor
|
EN
|
|
Select other language
|
17/07/2008
|
|
|
|
08/03/2005
|
|
|
|
Language:
|
English
|
Version:
|
17/07/2008
|
File size:
|
2.1 MB
|
File name:
|
BA222PEN_0608.pdf
|
-
M12 plug with new PIN assignment for
Cerabar M with analogue or HART
electronics
|
EN
|
|
Select other language
|
03/11/2003
|
|
|
|
Language:
|
English
|
Version:
|
03/11/2003
|
File size:
|
16 KB
|
File name:
|
KA224PA3.pdf
|
-
Cover for Housing F15
Installation instruction
LIquiphant M/S/Fail Safe, Soliphant M, Cerabar M, Deltapilot M
|
EN
|
|
Select other language
|
11/08/2014
|
|
|
|
12/07/2012
|
|
|
|
Language:
|
English
|
Version:
|
11/08/2014
|
File size:
|
142.9 KB
|
File name:
|
EA01034FA2_0214.pdf
|
-
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48
Approval No.: DMT 99 ATEX E 046
ATEX II 1 G Protection: EEx ia IIC T6...T4
PROFIBUS PA
|
EN
|
|
Select other language
|
01/05/2004
|
|
|
|
Language:
|
English
|
Version:
|
01/05/2004
|
File size:
|
409.4 KB
|
File name:
|
XA311PA3.PDF
|
-
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48
Approval No.: DMT 99 ATEX E 046
ATEX II 1/2 G, II 2 G Protection: EEx ia IIC T6...T4
HART
|
EN
|
|
Select other language
|
01/09/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/09/2002
|
File size:
|
715.5 KB
|
File name:
|
XA039PA3.pdf
|
Search spare parts by number in drawing
22 spare parts & accessories
22 spare parts
22 accessories
-
-
-
-
Housing filter plastic F15, 3 pieces
-
Drawing number
Order code
20
52027000
-
Cover F15 316L, sight glass, gasket
Drawing number
Order code
20
52027002
-
Cover F15, sight glass PC, 316L, gasket
Drawing number
Order code
20
52028207
-
Cover F15 316L,claw,sight glass,gasket
Drawing number
Order code
20
52028267
-
Cover F15 316L, claw, gasket
Drawing number
Order code
20
52028268
-
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Drawing number
Order code
21
52028179
-
Cable Cerabar M, 5m, press. compensation
Drawing number
Order code
15
52013976
-
Cover F18 (h=60), sight glass,Alu,gasket
Drawing number
Order code
20
71072197
-
Sealing set EPDM,cover F13/17/18/27,10pc
Drawing number
Order code
21
52004277
-
Cable entry Pg13.5, gasket
Drawing number
Order code
15
52002450
-
Cable gland M20 PA, o-ring VMQ
Drawing number
Order code
15
52002449
-
Drawing number
Order code
15
52002447
-
Cable entry NPT1/2, gasket
Drawing number
Order code
15
52002448
-
Socket for plug 4p-125V, 4A-M12
-
Weather protection cover F13/F17/F18/F27
-
Weld-in adapter G1/2, 316L
-
Weld-in adapter G1/2, 316L, 3.1
-
Weld-in dummy, adapter G1/2
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .