This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Electronical indicator.
Loop powered.
1 channel, scalable.
Display LC, 5-digit, Char. hight 26mm.
Bargraph -10...110%.
Approval: GL (German Lloyd) Marine,
CSA GP.
:: Display back lighted.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information Field display RIA261
Digital loop-powered field display for 4 to 20 mA current loops
EN 08/06/200601/05/200401/04/2001Language:
English
Version:
08/06/2006
File size:
646.2 KB
File name:
TI083ren.pdf
-
-
-
Operating Instruction (BA)
Operating instructions RIA261 Field Display
Digital loop-powered field display
for 4 to 20 mA current loopsEN 16/03/200528/04/200401/08/2003Language:
English
Version:
16/03/2005
File size:
3.4 MB
File name:
Ba111rc5.pdf
-
-
-
Short Instruction (KA)
Kurzanleitung/Short Manual RIT261
Short manual temperature display RIT261
EN 17/01/200613/01/200517/05/2004Language:
English
Version:
17/01/2006
File size:
352.4 KB
File name:
Ka125ra3.pdf
-
-
-
Ex Safety Instruction (XA)
ATEXSicherheitshinweise/ATEXSafety instructions Field Display RIA 261
Sicherheitshinweise für elektrische Betriebsmittel
für explosionsgefährdete Bereiche
Safety instructions for electrical apparatus
certified
for use in explosion-hazardous areasEN 21/05/201009/09/200501/06/2001Language:
English
Version:
21/05/2010
File size:
1.2 MB
File name:
XA007Ra3_0510.pdf
-
-
-
Ex Safety Instruction (XA)
ATEX Safety instructions Field display RIA261
ATEX Safety instructions for field display RIA261 according to II3G
EN 10/12/200401/10/2003Language:
English
Version:
10/12/2004
File size:
637.7 KB
File name:
Xa039ra3.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing CSA RIA261
Process display RIA261
Installation Notes for hazardous locationsLanguage:
English
Version:
02/04/2002
File size:
79.5 KB
File name:
020600112.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM RIA261
Process display RIA261
Installation Notes for hazardous locationsLanguage:
English
Version:
01/10/2004
File size:
85.1 KB
File name:
020600111A.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM RIA261
Process display RIA261
Installation Notes for hazardous locationsLanguage:
English
Version:
01/08/2001
File size:
74.1 KB
File name:
020600111.pdf
-
-
-
Explosion Protection
Product family: Process displays
Product root: RIA261-
Region: USA
Approval agency: FM
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: AEx ia IIC T6Language:
English
Version:
20/04/2006
File size:
56.2 KB
File name:
FM3011480 rev 3.pdf
-
-
-
Explosion Protection
Product family: Process displays
Product root: RIA261-
Region: Canada, USA
Approval agency: CSA
Category: I/1/A,B,C,D/
Protection: ISLanguage:
English
Version:
20/04/2006
File size:
98.4 KB
File name:
CSA1282727.pdf
-