Replaceable Insert (MgO).
Connection to EEx d head with NPT1/2.
Diameter: D=6mm.
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information
Pt100 inset for EEx-d
Omniset TET300
Nipple style
Ø 6 mm M.I. cable
Standard ceramic or glass Pt100EN 01/01/2000Language:
English
Version:
01/01/2000
File size:
503.3 KB
File name:
TI227ten_0100.pdf
-
-
-
Installation Instructions (EA)
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300, TPC100, TPC200, TPC300 Installation instructions
Instructions for exchanging the measurement insert (rolled)
EN 07/12/201209/05/2012Language:
English
Version:
07/12/2012
File size:
1.3 MB
File name:
EA01014Ta2_0212.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: RTD insert
Product root: TET300-
Declaration number: HE_00666_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
24/04/2017
File size:
160 KB
File name:
HE_00666_01.17 China RoHS TET300.pdf
-
-
-
EU Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Housing, ACCESSORIES: PIPE THERMOWELL, Accessories: RTD insert, ACCESSORIES: TC INSERT, ACCESSORIES: THERMOWELLS, Accessories: Inserts, PLUGS TC DIRECT CONTACT, Terminal head
Product root: GPTC-, MLTWS01-, OTA30A-, OTA30D-, OTA30H-, OTW92-,
OTW93-, OTW94-, OTW95-, OTW96-, TA20A-, TA20B-, TA20D-, TA20J-, TA20R-,
TA20W-, TA21E-, TA21H-, TA30A-, TA30D-, TA30H-, TA30P-, TA30R-, TA30S-,
TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-,
TA562-, TA565-, TA566-, TA570-, TA571-, TA572-, TA575-, TA576-, TEC300-,
TET300-, TET90-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TS111-,
TT411-, TT511-, TU111-, TU121-, TU211-, TU221-, TU51-, TU52-, TU53-,
TU54-, TU67-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TWF11-, TWF16-
Declaration number: EC_00544_01.17EN 22/05/2017Language:
English
Version:
22/05/2017
File size:
181.1 KB
File name:
EC_00544_01.17 RoHS EU Declaration Temperature Accessories.pdf
-
-
-
Miscellaneous
Product family: Accessories: RTD insert, Accessories: TC insert, ACCESSORIES: T_INSERTS, DIN rail transmitter, Field transmitter, HEAD TRANSMITTERS, PROCESS RTD DIRECT CONTACT, Process RTD general purpose
Product root: TET300-, TMT111-, TMT112-, TMT121-, TMT122-,
TMT127-, TMT128-, TMT142-,TMT142B-, TMT162-, TMT180-, TMT181-, TMT182-,
TMT187-, TMT188-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-,
TPC100-, TPC300-,TS111-, TS211-, TST310-, TST602-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.AB53.B.01191/20Language:
Russian
Version:
26/11/2020
File size:
84.3 KB
File name:
EAEC N RU D-DE.AB53.B.01191_20.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener al purpose, Process RTD heavy duty
Product root: TEC300-, TET300-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TR10-, TR11-, TR12-, TR
13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TS211-, TST310-, TST90-
Region: Uzbekistan
Approval agency: UZS
Approval number: 02-2.0171
Metrology type: MetrologyLanguage:
Russian
Version:
12/08/2022
File size:
2.8 MB
File name:
02-2.0171 iTHERM ModuLine 12.07.2027.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer
Product root: TET300-, TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-,
TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-
Region: Kazakhstan
Approval agency: KazInMetr
Approval number: 223
Metrology type: MetrologyLanguage:
Russian
Version:
19/08/2019
File size:
247.7 KB
File name:
223 CYT Omnigrad .pdf
-