Promass F has a long standing reputation as a highly accurate device under varying process conditions. It is suited for broadest range of applications. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass F 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an extra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions.
Device properties
Mass flow: measured error ±0,05 % (PremiumCal)
Rated secondary containment up to 40 bar (580 psi)
Nominal diameter: DN 8 to 250 (3/8 to 10")
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
Waldbrand Destillerie uses Teqwave to continuously measure the alcohol concentration. The device can compensate for cross-influences and can be adapted to beverage-specific properties
Flowmeter with premium accuracy, robustness and an ultra-compact transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and an ultra-compact transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and an ultra-compact transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and an ultra-compact transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK