Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass Q 500 / 8Q5B with different remote transmitters

Proline Promass Q 500
Coriolis flowmeter

Innovative specialist for challenging applications, as remote version with up to 4 I/Os

8Q5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): +/-0.2 kg/m³ (standard), +/-0.1 kg/m³ (option)

  • Measuring range

    0 to 2 400 000 kg/h (0 to 88183 lb/min)

  • Medium temperature range

    Standard: –50 to +205°C (–58 to +401 °F)
    Option: –196 to +150 °C (–321 to +302 °F)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Wetted materials

    Measuring tube: 1.4404 (316/316L); stainless steel for cryogenic applications
    Connection: 1.4404 (316/316L)

Field of application

Promass Q 500 provides the highest measurement accuracy for mass flow, volume flow and density. Being the preferred choice for custody transfer applications, it has also been optimized for liquid applications where entrained gas is known to be present. With its innovative remote transmitter Promass Q 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables safe processes.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for custody transfer, density and under tough process conditions.


Device properties

  • Mass / volume flow: measurement error ±0.05 % (PremiumCal)

  • Density: measurement error ±0.1 kg/m³ (optional)

  • High turndown due to low pressure loss/zero point

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Benefits

  • Secured measuring quality – unmatched accuracy of mass flow, volume flow and density

  • Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology)

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in-/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products