Field of application
CYK20 is a flexible data cable allowing reliable connection of your Memosens sensors to the Memobase Plus sensor software and the Liquiline To Go handheld. It guarantees absolute water-proof connection and provides an easy to use inductive coupling with no contact corrosion. Benefit from completely safe and reliable signal transmission without contact corrosion or interference potentials.
CYK20 is a Memosens data cable for lab use in all industries. It is suitable for the following parameters:
pH/ORP
Dissolved oxygen (amperometric)
Conductive conductivity
Disinfection
It connects all sensors with a Memosens plug-in head to:
Memobase Plus CYZ71D software (Memolink)
Liquiline To Go CYM290/CYM291 handheld
With its international explosion-protection approvals, such as ATEX and IECEx, the cable is suitable for hazardous area use.
Benefits
Specially designed for lab use: flexible, easy to handle, fast connection of sensors of various parameters.
Maximum process safety via non-contact, inductive and digital signal transmission: no contact corrosion, absolutely watertight, no interference potential.
Approved for hazardous area use.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Ex Safety Instruction (XA)
Memosens cable CYK20
Safety Instructions
EN 07/12/2012Language:
English
Version:
07/12/2012
File size:
863.6 KB
File name:
XA01075CA3_01.12.pdf
-
-
-
Manufacturer Declaration
Product family: Messkabel
Product root: CYK20-
Declaration number: HE_01612_01.22
Manufacturer specification: RoHS
Additional information: China-RoHSEN 20/04/2022Language:
English
Version:
20/04/2022
File size:
386.2 KB
File name:
Manufacturers Declaration_CYK20_China-RoHS.pdf
-
-
-
EU Declaration
Product family: Messkabel
Product root: CYK10-, CYK20-
Declaration number: EC_00829_01.20EN 09/01/2023Language:
English
Version:
09/01/2023
File size:
282.6 KB
File name:
EC_00829_02.23_CYKx0 EMV_RoHS.pdf
-
-
-
EU Declaration
Product family: ConduMax H, ConduMax W, Messkabel
Product root: CLS15D-, CLS16D-, CLS21D-, CYK10-, CYK20-
Declaration number: EC_00360_02.16EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
296.3 KB
File name:
EC_00360_03.23_CLSxxD_Zone2.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, Ceramax, ConduMax H, ConduMax W, InduMax H, InduMax P, Liquiline, Memosens, Messkabel, Orbi Pac, OrbiPore, OrbiSint, OxyMax H, OxyMax W, TopHit
Product root: CLS15D-, CLS16D-, CLS21D-, CLS50D-, CLS54D-, CLS82D-,
CML18-, COS21D-, COS22D-, COS51D-, COS81D-, CPF82D-, CPL51E-
,
CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-, CPS341D-, CPS41D-,
CPS42D-, CPS441D-, CPS471D-, CPS47D-, CPS491D-, CPS71D-,
CPS72D-,
CPS77D-, CPS91D-, CPS92D-, CPS96D-, CPS97D-, CYK10-, CYK20-
Declaration number: EC_00828_02.20EN 14/02/2022Language:
English
Version:
14/02/2022
File size:
281.9 KB
File name:
EC_00828_03.22_D-Sensoren CML18 EMV_RoHS.pdf
-
-
-
EU Declaration
Product family: Messkabel
Product root: CYK10-, CYK20-
Declaration number: EC_00830_01.20EN 19/10/2021Language:
English
Version:
19/10/2021
File size:
303 KB
File name:
EC_00830_02.22_CYKx0 ATEX_EMV_RoHS.pdf
-
-
-
EU Declaration
Product family: ConduMax H, ConduMax W, Messkabel
Product root: CLS15D-, CLS16D-, CLS21D-, CYK10-, CYK20-
Declaration number: EC_00358_02.16EN 13/10/2022Language:
English
Version:
13/10/2022
File size:
313.8 KB
File name:
EC_00358_03.22_CLSxxD.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, Ceramax, Memocheck, Memosens, MESSKABEL, ORBIPORE, OrbiSint, TopHit
Product root: CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-,
CPS341D-, CPS41D-, CPS42D-, CPS441D-, CPS471D-, CPS491D-, CPS7
1D-,
CPS72D-, CPS76D-, CPS91D-, CPS92D-, CPS96D-, CYK10-, CYK20-, CYP01D-,
CYP02D-, CYP03D-
Declaration number: E
C_00105_02.15EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
280.5 KB
File name:
EC_00105_03.23_CPSxxD_nonEx.pdf
-
-
-
EU Declaration
Product family: ConduMax H, ConduMax W, Messkabel
Product root: CLS15D-, CLS16D-, CLS21D-, CYK10-, CYK20-
Declaration number: EC_00361_02.16EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
285.5 KB
File name:
EC_00361_03.23_CLSxxD_nonEx.pdf
-
-
-
EU Declaration
Product family: Chloromax, Messkabel, OxyMax H, OxyMax W
Product root: CCS142D-, COS21D-, COS22D-, COS51D-, CYK10-, CYK20-
Declaration number: EC_00362_03.16EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
284.1 KB
File name:
EC_00362_04.23_COSxxD_nonEx.pdf
-