Specs at a glance
-
Process temperature
-15 to 140 °C (5 to 280 °F)
-
Process pressure
16 bar up to 140 °C (232 psi up to 284 °F)
Field of application
The Unifit CPA842 process assembly meets highest requirements concerning inline cleaning and sterilization. It allows the easy installation of pH/ORP, oxygen, conductivity or cell growth sensors into tanks and pipelines of hygienic and sterile applications. Unifit is designed according to EHEDG, 3-A, ASME BPE, FDA and USP 88 class VI.
Unifit CPA842 is intended for permanent installation in tanks and pipework in:
Food and beverage
Life sciences
Chemicals
It is suitable for use with pressures of up to 16 bar (stainless steel).
Benefits
Hygienic design according to EHEDG class I, 3-A standard 74-05, FDA, ASME BPE and USP 88 class VI avoids cross-contamination
-
No contamination thanks to leak-tight, built-in electrode seal
-
Less build-up of residues thanks to electropolished surface (Ra=0.38 µm or 0.76 µm)
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
-
Flexible adaptation to all applications by various hygienic process connections
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Unifit CPA842
Hygienic process assembly for safe installation of 12 mm sensors (Pg
13.5) in the food, beverage and life sciences industriesEN 02/05/202424/01/202203/12/202023/04/2018Language:
English
Version:
02/05/2024
File size:
823.8 KB
File name:
TI01367CEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Unifit CPA842
Process assembly for hygienic and sterile applications
EN 02/05/202424/01/202227/07/202031/08/2017Language:
English
Version:
02/05/2024
File size:
893.3 KB
File name:
BA01795CEN_0424-00.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Competence Brochure (CP)
pH measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおけるpH測定
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-