Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Response time
depending on configuration
-
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi)
-
Operating temperature range
PT 100:
-20 °C …200 °C
(-4 °F ...392 °F) -
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Field of application
Simple, fast and retrofit installation directly on the pipe or container wall, independent from the process connection, leads to a wide choice of applications: Verifying other measurement devices or temporary temperature measurement without interrupting the process. It is specially designed for climatization and general application in building automation and heat exchangers.
TST602 RTD thermometer is a general purpose thermometer for surface measurements. It is suitable for application on flat surfaces or pipes and is specially designed for climatization and general application in building automation and heat exchangers.
Benefits
Suitable for high process pressures (no direct contact with the process)
Field of application in heavy duty industrial processes
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TST602
RTD assembly, surface sensor with connecting cable
EN 12/07/202101/11/1999Language:
English
Version:
12/07/2021
File size:
743.4 KB
File name:
TI00213TEN_1321.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Case Study (CS)
Energieeffizienzoptimierung
Erfassung und Analyse des Heiz-
wärmebedarfs im Schulhaus
EttingenLanguage:
German
Version:
02/08/2021
File size:
935.6 KB
File name:
CS01710S_20_DE0120_Gemeinde_Ettingen.pdf
-
-
-
Case Study (CS)
Optimierung der Energieeffizienz
Erfassung und Analyse des Heizwärmebedarfs im Schulhaus Ettingen
Language:
German
Version:
24/02/2020
File size:
933.1 KB
File name:
CS01629S_20_DE0120_Gemeinde Ettingen.pdf
-
-
-
Manufacturer Declaration
Product family: Process RTD general purpose
Product root: TST602-
Declaration number: HE_00533_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
164.7 KB
File name:
HE_00533_01.17 China RoHS TST602.pdf
-
-
-
EU Declaration
Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose , Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC heavy duty, RTD thermometer, TC heavy duty
Product root: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC42
0-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-
, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-,
TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST3
10-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-
Declaration number: EC_00136_04.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
150.6 KB
File name:
EC_00136_04.24.pdf
-
-
-
UK Conformity Assessed
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener al purpose, Process RTD heavy duty, Process TC direct contact, Process TC direct in contact, Process TC heavy duty
Product root: TC15-, TC66-, TEC420-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPR100-, TR10-, TR15-, TR66-, TS111-, TS211-,
TSC310-, TST310-, TST434-, TST602-
Declaration number: UK_00473_01.21Language:
English
Version:
01/12/2021
File size:
124.5 KB
File name:
UK_00473_01.21.pdf
-
-
-
Miscellaneous
Product family: Accessories: RTD insert, Accessories: TC insert, ACCESSORIES: T_INSERTS, DIN rail transmitter, Field transmitter, HEAD TRANSMITTERS, PROCESS RTD DIRECT CONTACT, Process RTD general purpose
Product root: TET300-, TMT111-, TMT112-, TMT121-, TMT122-,
TMT127-, TMT128-, TMT142-,TMT142B-, TMT162-, TMT180-, TMT181-, TMT182-,
TMT187-, TMT188-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-,
TPC100-, TPC300-,TS111-, TS211-, TST310-, TST602-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.AB53.B.01191/20Language:
Russian
Version:
26/11/2020
File size:
84.3 KB
File name:
EAEC N RU D-DE.AB53.B.01191_20.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer
Product root: TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, T
SM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-
Region: Russia
Approval agency: Rosstandart
Approval number: 68002-17
Metrology type: MetrologyLanguage:
Russian
Version:
25/02/2022
File size:
2.1 MB
File name:
68002-17.pdf
-
-
-
Metrology
Product family: Process RTD general purpose
Product root: TST602-
Region: Kazakhstan
Approval agency: KazInMetr
Approval number: 2817
Metrology type: MetrologyLanguage:
Russian
Version:
26/08/2024
File size:
2.6 MB
File name:
2817 TST 602 26.08.2024 to 26.08.2029.pdf
-