The Field Xpert SMT tablet PC for universal device configuration supports a variety of protocols, the Endress+Hauser service protocols, and connection to Endress+Hauser Bluetooth field devices and Endress+Hauser WLAN field devices. You can connect the field devices directly via a suitable interface, such as a modem (point-to-point), a bus system (point-to-bus) or a wireless connection (WLAN/Bluetooth).
Input
Camera: 8 MP camera on the back with auto focus and LED flash with 1500 mcd 2 MP camera on the front Scanner: 1D/2D barcode scanner
CPU
Intel Core i5-1235
Memory
16 GB DDR5
Hard disk drive
512 GByte SSD Slot for microSD memory card (microSDXC)
Power supply
Replaceable, rechargeable lithium polymer battery, 11.1 VDC, 3900 mAh (8 h)/6900 mAh (15 h) (optional)
Dimensions (WxHxD)
298 mm x 192 mm x 20 mm (11.7 in x 7.56 in x 0.79 in)
1 x Thunderbolt 4 2 x USB 3.2 Gen 2 (Typ A) Intel Wireless 6E AX211 (IEEE 802.11ax) Bluetooth 5.3 3G, 4G LTE WWAN
Operation
Operation system: Windows 10 LTSC
Configuration
Touch-enabled device configuration software optimized for Field Xpert. The software supports protocols such as HART, PROFIBUS DP/PA, PROFINET, FOUNDATION Fieldbus, Modbus, IO-Link, and Endress+Hauser service protocols (CDI, ISS, IPC and PCP) and includes several thousand pre-installed device and communication drivers.
Certificates
Degree of protection: IP64 Electromagnetic Compatibility: Interference conformance to EN 55022: 2010+ AC: 2011 EN 55022 class B EN 61000-3-3,2 Interference immunity to: EN 55024: 2010 IEC 61000-4-2,3,4,5,6,8,11 Hazardous area approval: ATEX (Europe) SGS (North America) IECEx (International) KC (Korea) CML (Japan) INMETRO (Brazil) MASC (South Africa) CCC (China) Radio approval: CE, FCC, WPC, KC, MIC, ANATEL, ICASA, CMIIT ID and more
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.