Tärkeimmät tekniset tiedot
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Operating temperature range
Type T:
-270 °C ...370 °C
(-454 °F ...698 °F)
Type J:
-210 °C ...720 °C
(-346 °F ...1.328 °F)
Type E:
-270 °C ...820 °C
(-454 °F ...1.508 °F)
Type K:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F)
Type N:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Käyttöalue
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Edut
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
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
T53, T54 and T55
Explosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN FI 27/01/202314/01/202131/05/201821/08/201501/12/2006Kieli:
Englanti
Versio:
27/01/2023
Tiedoston koko:
1.3 MB
Tiedoston nimi:
TI00127REN_1623-00.pdf
-
-
-
Lyhyt ohje (KA)
T53 Compact Instructions
Explosion proof thermocouple assembly in thermowell
EN FI 01/12/201201/05/200701/03/2007Kieli:
Englanti
Versio:
01/12/2012
Tiedoston koko:
594 KB
Tiedoston nimi:
KA00243rae_1312.pdf
-
-
-
Ex-turvallisuusohje (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, NI, DIP
160100118Kieli:
Englanti
Versio:
26/08/2019
Tiedoston koko:
65.5 KB
Tiedoston nimi:
160100118.pdf
-
-
-
Ex-turvallisuusohje (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, DIP
160100116Kieli:
Englanti
Versio:
26/08/2019
Tiedoston koko:
61.1 KB
Tiedoston nimi:
160100116.pdf
-
-
-
Ex-turvallisuusohje (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Kieli:
Englanti
Versio:
19/12/2022
Tiedoston koko:
97 KB
Tiedoston nimi:
XA02075TEN_03.22.pdf
-
-
-
Ex-turvallisuusohje (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100114Kieli:
Englanti
Versio:
27/11/2006
Tiedoston koko:
68.4 KB
Tiedoston nimi:
160100114.pdf
-
-
-
Ex-turvallisuusohje (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100113Kieli:
Englanti
Versio:
18/05/2006
Tiedoston koko:
62.7 KB
Tiedoston nimi:
160100113.pdf
-
-
-
Sertifikaatit FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54
Installation Notes for Hazardous LocationsKieli:
Englanti
Versio:
02/01/2007
Tiedoston koko:
73.8 KB
Tiedoston nimi:
160100114.pdf
-
-
-
Sertifikaatit FM/CSA (ZD)
T13, T14, T53, T54 CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN FI 18/03/202001/04/201101/03/2006Kieli:
Englanti
Versio:
18/03/2020
Tiedoston koko:
246.4 KB
Tiedoston nimi:
160100116.pdf
-
-
-
Sertifikaatit FM/CSA (ZD)
T13, T14, T53, T54 CSA installation notes: explosion proof, dust ignition proof, non incendive
CSA approved temperature assemblies
EN FI 19/03/202001/04/201101/03/2006Kieli:
Englanti
Versio:
19/03/2020
Tiedoston koko:
250.6 KB
Tiedoston nimi:
160100118.pdf
-