Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request) Window: high-purity sapphire, proprietary compression fit non-brazed design
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory
Edut
Ideal for quick liquids, slurries & semi-solids measurements in the lab
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)
Temperature range: -30 to 120 °C / -22 to 248 °F (316L stainless steel) -30 to 280 °C / -22 to 536 °F (C276 alloy) -30 to 300 °C / -22 to 572 °F (Grade 2 Titanium)
Pressure
Min pressure: Full vacuum (0 bara) but not ultrahigh vacuum (UHV) where outgassing maybe a concern Max pressure 1/4 inch IO: 68.5 barg/ 993 psig (316L stainless steel) 74 barg/ 1073 psig (C276 alloy) 29 barg/ 420 psig (Grade 2 titanium) Max pressure 1/2 inch IO: 68.5 barg/ 993 psig (316L stainless steel) 74 barg/ 1073 psig (C276 alloy) 29 barg/ 420 psig (Grade 2 titanium)
Wetted materials
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request) Window: high-purity sapphire, proprietary compression fit non-brazed design
Length
Immersion Optic shaft length: 152, 305, or 457 mm 6, 12, or 18 inch Outer diameter: 12.7 mm / 0.5 inch Immersion Optic shaft length: 152 or 203 mm 6 or 8 inch Outer diameter: 6.35 mm / 0.25 inch
Working distance
Short (S): 0 mm / 0 inch Long (L): 3 mm / 0.12 inch
Accessory Optics for the Rxn-10 Probe
Technical Information
Tekniset tiedot (TI)
Englanti - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 Probe
Operating Instructions
Käyttöohje (BA)
Englanti - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Brief Operating Instructions
Lyhyt ohje (KA)
Englanti - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (julkaisu)
Englanti - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Raman spectroscopy food & beverage application guide -
Trusted technology for composition analysis in a laboratory
or process environment
Esite (CP)
Englanti - 02/2022
New version available in English
A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic).
Raman spectrographic probes - Robust optical measurement
of chemical composition
Innovaatio (IN)
Englanti - 10/2021
New version available in English
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.