Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-

Tärkeimmät tekniset tiedot

  • Measured variables

    O2, CO, NO, NOx, SO2, Ar, CBrF3, CClF3, CCl2F2, CCl3F, CHClF2, CHCl3, CH2Cl2, CH2O, CH3Cl, CH3OH, (CH3)2O, CH4, CO, CO2, CS2, C2Cl2F4, C2Cl3F3, C2Cl4, C2HCl3, C2H2, C2H2Cl2, C2H2F4, C2H3Cl3, C2H4, C2H4Cl2, C2H5OH, C2H6, C3H4, C3H6, C3H7OH, C3H8, C3H8O2, C4H6, C4H8, C4H10, C4H8O, C4H9OH, C5H12, C6H10O, C6H12, C6H14, C7H16, C7H8, C8H10, He, H2, H2O, NH3, SF6, N2O

Käyttöalue

The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.

  • Measurements in raw or clean gas

  • Measurements in process gases

  • Emissions monitoring, compliant with current EU directives


Device properties:

  • Analyzers and measured parameters can be retrofitted at any time

  • Available in a standard size or as a space-saving compact version

  • Meets the requirements for an automated measurement system (AMS) according to EU standards

  • Sample gas bypass for very short response times

Edut

  • Customizable to the measuring task thanks to the modular design

  • Proven system components ensures high reliability

  • Comprehensive service packages available (incl. installation and commissioning)

Xpert-valikoima

  • Erikoistuotteet

  • Suunniteltu vaativiin sovelluksiin

Tekninen suorituskyky

Helppokäyttöisyys

Tuotekohtainen

Xpert: Hallitse haastavimmatkin sovellukset ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products