Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

Emission monitoring solutions

Broad portfolio and longstanding experience for a future-oriented emission monitoring

header image of emission monitoring solutions
10 Tuotteet
Filter X icon

Emission monitoring solutions

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics.

About emission monitoring solutions

To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations. We use innovative technologies and proven measurement principles to provide future-oriented solutions – even when measuring aggressive or poisonous gases, and when installing the devices in explosion-hazardous areas. The global and efficient sales network and competent service assists with the implementation of projects and the maintenance of the installed measurement technology. Digital services such as the not only offer condition monitoring but also the ability to analytically evaluate condition and application data. 

More efficiency through systematic approach

Our decades of experience in the planning, design and commissioning of system solutions make us a partner you can depend upon. The systems for continuous emission measurement (CEMS) and process gas analysis (PGA) are modularly designed and tailored to individual requirements. You will also benefit from detailed personal advice and flexible service throughout the entire project – from project planning right through to lifetime maintenance. That means more efficient schedules, lower costs, and less risk.

In-situ technology: The right solution for fast and unfalsified measurement results

Thanks to our  innovative in-situ measurement technology, the measuring devices can be installed in the duct through which the gas flows and directly at the measurement location. This device solution is characterized in particular by very short response times and minimal maintenance requirements. The measurement occurs across the entire gas-conducting duct (cross-duct type) or in a longer measuring path in the case of the measuring probe type. This enables the in-situ gas analyzers to deliver more representative measured values than an extractive solution.

Advantages of the in-situ measurement technology:

  • Direct and unfalsified measurement
  • Fast measurement – almost in real time
  • Low Maintenance effort

Extractive technology: Accurate measurement results even under difficult conditions

Our  extractive gas analyzers can be used in a broad range of applications. A partial gas flow is removed from the gas-conducting duct through selected measuring probes, conditioned, and then fed to the analyzer module under constant conditions. The entire gas treatment – from sampling and conditioning right through to analysis – is optimally designed for the particular measuring task. This flexibility enables aggressive, flammable or poisonous gases to be measured – even under difficult process conditions such as high temperatures, pressures or dust loads.

Advantages of extractive gas analysis:

  • High level of flexibility
  • Measurement even under different process conditions
  • Very accurate measurement

Condition monitoring and monitoring services

Know today what will happen tomorrow: The Monitoring Box is a digital solution for continuous monitoring of the device and plant status as well as the application itself. Its combination of historical and real time data provides transparent insights into exceeded limit values and status changes. The data are analyzed to produce diagnostics, statistics and prognoses that allow predictive and needs-based maintenance. It also enables devices and plants to be operated in the high output range and resources to be employed efficiently. As a smart extension to our existing product solutions, the Monitoring Box in combination with the digital services increases the productivity of industrial applications in a targeted manner.

Lataukset

Tutustu lisämateriaaleihin

document icon
Päästöjen valvontaratkaisut PDF, 4.5 MB
Kattava valikoima jatkuvaa päästöjen seurantaa varten. Tulevaisuuteen suuntautuvat ratkaisut, jotka on räätälöity teollisuusalojen mittaustehtäviin.
download icon Lataa
document icon
Jäte PDF, 2.4 MB
Analysaattori- ja mittausratkaisujen yleiskatsaus jätteestä energiaa tuottaviin laitoksiin
download icon Lataa
document icon
Voimalaitos PDF, 4.1 MB
Yleiskatsaus kaasuvoimaloiden analysaattori- ja mittausratkaisuihin
download icon Lataa
document icon
Kemikaalit, petrokemian tuotteet ja jalostamot PDF, 3.1 MB
Analysaattori- ja mittausratkaisujen yleiskatsaus kemiallisiin käsittelylaitoksiin
download icon Lataa