Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

Endress+Hauser Flow in Brazil

Customized manufacturing and calibration services of flow measurement instruments

For more than 35 years, Endress+Hauser has been present in the Brazilian market. With the facility in Itatiba, Endress+Hauser is strengthening its position in South America. The modern facility is equipped with state-of-the-art manufacturing equipment and a state-of-the art production calibration rig. 19 employees manufacture and supply flowmeters for the Brazilian, Argentinian, Chilean and Colombian market.

Endress+Hauser Flow Brazil, Itatiba, man welding measuring tube ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, entrance ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, man assembling flowmeter ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, man lifting flowmeter ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, flowmeters ready for packaging ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, man packing flowmeter ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, production hall with calibration tank ©Endress+Hauser
Endress+Hauser Flow Brazil, Itatiba, calibration rig with tanks ©Endress+Hauser
  • Toimitusjohtaja

    André Nucci Riesemberg

  • Perustamisvuosi

    2012

  • Työntekijämäärä

    19

Your product center for flow measurement in Brazil

  • Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda., Division Itatiba is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 1 gravimetric and volumetric calibration rig with capabilities from 8 to 150 mm

  • Approvals: ATEX, INMETRO, IECEx, FM, CSA C/US

  • Quality system: ISO 9001, ISO/IEC 17025 accredited (calibration laboratory). Part of RBC (Rede Brasileira de Calibração)
    Environmental system: ISO 14001
    Safety system: ISO 45001

  • Tuotanto

Yhteystiedot

  • Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda.

    Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda.

    Estrada Municipal Antonio Sesti

    600 Bairro Recreio Costa Verde

    Itatiba, SP - 13254-085 / Brasil

    Brasilia

Ladattavat tiedostot

    Esite: Endress+Hauser Flow Brasilia

    Virtausmittaustekniikan tuotantokeskuksesi Brasiliassa

    Virtausmittausteknologiat nesteille, kaasuille ja höyrylle

    Nesteiden, kaasujen ja höyryn virtausmittausteknologioidemme tuotteet ja palvelut yhdellä silmäyksellä