Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
Hinta ostoskorin määrityksen jälkeen

Kaikki edut yhdellä silmäyksellä

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Paketin yksityiskohdat

Overview of all bundle parts

Komponentit ja esimääritykset

  • Sidokset

    Komponenttien yhteensopivuuden varmistamiseksi on olemassa tiettyjä sidoksia. Avoimet parametrit sallivat yksilöllisen konfiguroinnin.

    Komponentit voidaan määrittää paketin sisällä ostoskorissa
  • Komponentit
    Viomax CAS51D - the smart nitrate & SAC sensor with fast response time and chemical-free handling.
    1

    Digital nitrate or SAC sensor Viomax CAS51D

    Sidokset:
    CAS51D-AAC2 _ _
    AA
    C2
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    2

    Immersion assembly
    Flexdip CYA112

    Sidokset:
    CYA112-AA _ 2CA
    A
    A
    2C
    A
    G1
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    Sidokset:
    CYH112-A _ _ B _ D1
    A
    B
    D
    1
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    4

    1-/2-channel transmitter
    Liquiline CM442

    Sidokset:
    CM442- _ _ _ _ _ _ _
  • 5

    Weather protection cover CYY101

    Sidokset:
    CYY101-A
    A
  • Endress+Hauser
    6

    Cleaning head CAS51D 6 or 8mm

    Sidokset:
  • Endress+Hauser
    7

    Cleaning head CAS51D 1/4"

    Sidokset:
  • Helppokäyttöiset tuotteet

  • Helppoja valita, asentaa ja käyttää

Tekninen suorituskyky

Helppokäyttöisyys

  • Standardituotteet

  • Luotettavat, lujatekoiset ja helppoja huoltaa

Tekninen suorituskyky

Helppokäyttöisyys

  • Laadukkaat tuotteet

  • Erinomainen toiminnallisuus

Tekninen suorituskyky

Helppokäyttöisyys

  • Erikoistuotteet

  • Suunniteltu vaativiin sovelluksiin

Tekninen suorituskyky

Helppokäyttöisyys

Tuotekohtainen

FLEX-valikoima Tekninen suorituskyky Helppokäyttöisyys
  • F
  • L
  • E
  • X

Fundamental-valikoima

Täytä perusmittaustarpeesi

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Lean-valikoima

Käsittele ydinprosessejasi helposti

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Extended-valikoima

Optimoi prosessisi innovatiivisilla teknologioilla

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Xpert-valikoima

Hallitse haastavimmatkin sovelluksesi

Tekninen suorituskyky
Helppokäyttöisyys

Tuotekohtainen