Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Hinta ostoskorin määrityksen jälkeen

Kaikki edut yhdellä silmäyksellä

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Paketin yksityiskohdat

Overview of all bundle components

Komponentit ja esimääritykset

  • Sidokset

    Komponenttien yhteensopivuuden varmistamiseksi on olemassa tiettyjä sidoksia. Avoimet parametrit sallivat yksilöllisen konfiguroinnin.

    Komponentit voidaan määrittää paketin sisällä ostoskorissa
  • Komponentit
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Sidokset:
    CSOL-PA3WP1
    SK
    P
    A3
    WP1
    TB
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Sidokset:
    CM442-AAM2 _ FD _ _ _
    AA
    FD
    2x digital input, 2x digital output
    M2
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Sidokset:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    AA
    1
    A
    PVC/FKM
    12
    10
    AA
    AA
    AA
    AA
    AA
    AA
    A1
    NC
    ND
    A
    NB
    RB
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Sidokset:
    CCS55E-AA31 _ NA
    AA
    31
    NA
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Sidokset:
    CPS11E-AA7AAS2
    AA
    7
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    AS
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Sidokset:
    CYK10-A031
    03
    3m
    A
    01
    1,5m
    1
  • Helppokäyttöiset tuotteet

  • Helppoja valita, asentaa ja käyttää

Tekninen suorituskyky

Helppokäyttöisyys

  • Standardituotteet

  • Luotettavat, lujatekoiset ja helppoja huoltaa

Tekninen suorituskyky

Helppokäyttöisyys

  • Laadukkaat tuotteet

  • Erinomainen toiminnallisuus

Tekninen suorituskyky

Helppokäyttöisyys

  • Erikoistuotteet

  • Suunniteltu vaativiin sovelluksiin

Tekninen suorituskyky

Helppokäyttöisyys

Tuotekohtainen

FLEX-valikoima Tekninen suorituskyky Helppokäyttöisyys
  • F
  • L
  • E
  • X

Fundamental-valikoima

Täytä perusmittaustarpeesi

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Lean-valikoima

Käsittele ydinprosessejasi helposti

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Extended-valikoima

Optimoi prosessisi innovatiivisilla teknologioilla

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Xpert-valikoima

Hallitse haastavimmatkin sovelluksesi

Tekninen suorituskyky
Helppokäyttöisyys

Tuotekohtainen