Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
Hinta ostoskorin määrityksen jälkeen

Kaikki edut yhdellä silmäyksellä

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Paketin yksityiskohdat

Overview of all bundle parts

Komponentit ja esimääritykset

  • Sidokset

    Komponenttien yhteensopivuuden varmistamiseksi on olemassa tiettyjä sidoksia. Avoimet parametrit sallivat yksilöllisen konfiguroinnin.

    Komponentit voidaan määrittää paketin sisällä ostoskorissa
  • Komponentit
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Sidokset:
    CSOL-PA3WP1
    SK
    P
    A3
    WP1
    TA
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Sidokset:
    CM442-AAM2 _ FD _ _ _
    AA
    FD
    2x digital input, 2x digital output
    M2
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Sidokset:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    A
    AA
    1
    A
    PVC/FKM
    12
    10
    AA
    AA
    AA
    AA
    AA
    AA
    A1
    NC
    ND
    NB
    RB
  • Digital disinfection sensor for free chlorine
Memosens CCS51E
    4

    Digital free chlorine sensor
    Memosens CCS51E

    Sidokset:
    CCS51E-AA11 _ NA
    AA
    11
    NA
  • Memosens CPS31E - Digital pH sensor for pH compensation in disinfection processes
    5

    Digital pH sensor
    Memosens CPS31E

    Sidokset:
    CPS31E-AA7ASB2
    AA
    7
    A
    SB
    2
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Sidokset:
    CYK10-A031
    03
    3m
    A
    01
    1,5m
    1