Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Complete turbidity measuring point

Low-turbidity measuring point for drinking and process water

All you need for reliable and highly accurate turbidity measurement

71481762
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Hinta ostoskorin määrityksen jälkeen

Kaikki edut yhdellä silmäyksellä

  • Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.

  • Accurate and reliable turbidity measurement

    Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.

  • Suitable for all turbidity measuring points

    Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.

  • Low-maintenance operation

    The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.

  • Ruggedized flow assembly

    The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.

  • Sensor verification and calibration without Formazin

    With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.

Paketin yksityiskohdat

Overview of all bundle parts

Komponentit ja esimääritykset

  • Sidokset

    Komponenttien yhteensopivuuden varmistamiseksi on olemassa tiettyjä sidoksia. Avoimet parametrit sallivat yksilöllisen konfiguroinnin.

    Komponentit voidaan määrittää paketin sisällä ostoskorissa
  • Komponentit
    CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    1

    Turbidity sensor
    Turbimax CUS52D

    Sidokset:
    CUS52D-AA1B _ _
    AA
    1
    ISO 7027, IR
    B
  • Flowfit CUA252 is a turbidity flow cell with extremely low backscattering.
    2

    Turbidity assembly
    Flowfit CUA252

    Sidokset:
    CUA252-AA _ 21
    2
    AA
    1
    EPDM
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Sidokset:
    CM442-AA _ _ _ _ _ A
    AA
    A
  • CYR52: Automatic ultrasonic cleaning system for turbidity sensors.
    4

    Ultrasonic cleaning system
    CYR52

    Sidokset:
    CYR52-AA _ _
    AA
    RQ
  • The CUY52 solid state reference is a verification tool for all Turbimax CUS52D turbidity sensors.
    5

    Solid state reference
    CUY52

    Sidokset:
    CUY52-AA
    AA
  • Endress+Hauser
    6

    Air bubble trap, CUA252

    Sidokset:
  • Helppokäyttöiset tuotteet

  • Helppoja valita, asentaa ja käyttää

Tekninen suorituskyky

Helppokäyttöisyys

  • Standardituotteet

  • Luotettavat, lujatekoiset ja helppoja huoltaa

Tekninen suorituskyky

Helppokäyttöisyys

  • Laadukkaat tuotteet

  • Erinomainen toiminnallisuus

Tekninen suorituskyky

Helppokäyttöisyys

  • Erikoistuotteet

  • Suunniteltu vaativiin sovelluksiin

Tekninen suorituskyky

Helppokäyttöisyys

Tuotekohtainen

FLEX-valikoima Tekninen suorituskyky Helppokäyttöisyys
  • F
  • L
  • E
  • X

Fundamental-valikoima

Täytä perusmittaustarpeesi

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Lean-valikoima

Käsittele ydinprosessejasi helposti

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Extended-valikoima

Optimoi prosessisi innovatiivisilla teknologioilla

Tekninen suorituskyky
Helppokäyttöisyys
  • F
  • L
  • E
  • X

Xpert-valikoima

Hallitse haastavimmatkin sovelluksesi

Tekninen suorituskyky
Helppokäyttöisyys

Tuotekohtainen